AVENTICS-1827020298

AVENTICS™ Sensor mounting, Series CB1 1827020298

64 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CB1-MNI-016-016-ST6

For series
MNI, ICM
Cylinders Ø min.
16 mm
Housing material
Aluminum
Weight
0.014 kg

Charakterystyka

  • Installation of sensors on various cylinder series

Dokumenty i rysunki