AVENTICS-1827020247

AVENTICS™ Intermediate flange, Series JP1 1827020247

241 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CM1-JP1-032-M7-B

Version
for multi-position cylinders
Piston diameter
32 mm
Housing material
Aluminum

Dokumenty i rysunki