AVENTICS-1827020076

AVENTICS™ Sensor mounting, Series CB1 1827020076

245 zł
ILOŚĆ:

Product Description

CB1-TRB-125-125-RB1

For series
TRB, ITS
Cylinders Ø min.
125 mm
Cylinders Ø max.
125 mm
Housing material
Aluminum
Weight
0.075 kg

Charakterystyka

  • Installation of sensors on various cylinder series

Dokumenty i rysunki