AVENTICS-1827020066

AVENTICS™ Sensor mounting, Series CB1 1827020066

38 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CB1-MNI-012-012-SN1-SN2

For series
MNI
Cylinders Ø min.
12 mm
Cylinders Ø max.
12 mm
Housing material
Aluminum
Weight
0.018 kg

Charakterystyka

  • Installation of sensors on various cylinder series

Dokumenty i rysunki