AVENTICS-1827020056

AVENTICS™ Sensor mounting, Series CB1 1827020056

42 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CB1-TRB-032-040-RB1

For series
TRB
Cylinders Ø min.
32 mm
Cylinders Ø max.
40 mm
Housing material
Aluminum
Weight
0.03 kg

Charakterystyka

  • Installation of sensors on various cylinder series