AVENTICS™ Trunnion mounting, front or rear, Series MT5, MT6 1827002046

472 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CM1-MT5-063-M1-A

Version
for mounting to the cylinder cover or base
For series
CCI, CVI, PRA/TRB
Piston diameter
63 mm
Axle pivot Ø
20 mm
Weight
1.1 kg
Housing material
Nodular graphite iron
Screws material
Steel