AVENTICS-1827001594

AVENTICS™ Clevis mounting, Series AB6 1827001594

133 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CM1-AB6-040-FO-AL-ISO15552

Standardization
ISO 15552
Piston diameter
40 mm
Swivel bearing Ø
12 mm
Housing material
Aluminum
Screws material
Steel

Dokumenty i rysunki