AVENTICS™ Flange mounting, Series MF1, MF2 1827001460

779 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CM1-MF1-160-ST

Standardization
ISO 15552
Piston diameter
160 mm
Housing material
Steel
Screws material
Steel