AVENTICS-1827001285

AVENTICS™ Rear eye, Series MP4-HD 1827001285

140 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CM1-MP4-050-FO-AL-ISO15552

Version
Suitable for robust mechanical engineering applications, for clevis mounting MP2 and AB3
Standardization
ISO 15552
Piston diameter
50 mm
Material
Aluminum
Screws material
Steel, chrome-plated

Dokumenty i rysunki