AVENTICS-1827001281

AVENTICS™ Flange mounting, Series MF1, MF2 1827001281

210 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CM1-MF1-080-M2-A

Standardization
ISO 15552
Piston diameter
80 mm
Housing material
Steel
Screws material
Steel

Dokumenty i rysunki