AVENTICS-1825805277

AVENTICS™ Bearing block, Series AB7-HD 1825805277

171 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CM1-AB7-050-M1-A

Version
Suitable for robust mechanical engineering applications, with fixed bearing
Standardization
ISO 15552
Piston diameter
50 mm
Swivel bearing Ø
12 mm
Housing material
Nodular graphite iron
Screws material
Galvanized Steel

Dokumenty i rysunki