AVENTICS-1823391017

AVENTICS™ Double nipple 1823391017

12 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

FPT-S-RDO-G014-G014

Compressed air connection type
External thread
Port G
G 1/4
Compressed air connection type 2
External thread
Port D
G 1/4
Type
FPT-S-RDO
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Delivery unit
10 piece
Material
Brass
Seal material
Polyvinyl chloride