AVENTICS™ Flange mounting, Series MF8 1821036010

20 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CM1-MF8-020/025-M2-A

Standardization
ISO 6432
Piston diameter
20 mm, 25 mm
Housing material
Galvanized Steel