AVENTICS-0821305183

AVENTICS™ Vacuum filter, cup version, Series VFC 0821305183

496 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

VACCUM VFC-G3/8

Type
Vacuum filter
Port
G 3/8
filter porosity
80 µm
Nominal flow Qn
245 l/min
Min. ambient temperature
5 °C
Max. ambient temperature
52 °C
Medium
Compressed air
Filter element
exchangeable
Weight
0.079 kg
Mounting orientation
Any
Housing material
Polypropylene
Seal material
Acrylonitrile butadiene rubber
Material reservoir
Polyamide
Material filter insert
Polyethylene