AVENTICS™ Pressure regulator for vertical stacking 0821302060

1 018 zł
ILOŚĆ:

Product Description

ISO-1 0.5-12 BAR

standard
ISO 5599-1
Frame size
ISO 1
Controlled port
1
Working pressure max
16 bar
Regulation range min.
0.5 bar
Regulation range max.
12 bar
Min. ambient temperature
5 °C
Max. ambient temperature
50 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Weight
1.19 kg
Housing material
Zinc
Seal material
Butadiene rubber

Dokumenty i rysunki