AVENTICS-0496303202

AVENTICS™ Modular scraper system 0496303202

630 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

MSS-125-PTFE-FPM

For series
PRA, TRB, CCL-IS
Application area
Textile industry, Food industry, Chemical industry, Sugar production
Piston Ø
125 mm
Working pressure min.
1.5 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
150 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Housing material
Aluminum
Surface
anodized
Piston rod seal
Fluorocaoutchouc
Scraper
Polytetrafluorethylene

Charakterystyka

  • Ø 32 mm ... 320 mm
  • For series PRA, TRB, CCL-IS, IST

Dokumenty i rysunki