AVENTICS-0493871300

AVENTICS™ Multipole plug, series CON-MP 0493871300

1 437 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CON-MP-FA-C/2-48-10000-PVC-OW-48

Type
Multipole
Cable
with cable
Operating voltage AC max.
24 V DC
Electrical connection 1
Socket
Electrical connection 1
C/2
Electrical connection 1
48-pin
Cable exit
angled
Cable exit angle
45°
Electrical connection 2
open cable ends
Electrical connection 2
48-pin
Number of wires
40
Shielding
unshielded
Cable length
10 m
Protection class
IP69K
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Max. current
3 A
Wire cross-section
0.34 mm²
Cable-Ø
13.5 mm
Weight
2.948 kg
Housing material
Polyamide
Material cable sheath
Polyvinyl chloride

Charakterystyka

  • Multipol plug connectors with connected cable
  • Valve system control, D-Sub plug

Dokumenty i rysunki