AVENTICS™ Nut for cylinder mounting, Series MR3 0413214718

17 zł
ILOŚĆ:

Product Description

ICM-032

Version
for cylinder mounting
For series
ICM
Piston diameter
32 mm
Thread size
M30x1,5
Weight
0.01 kg
Housing material
Polyamide fiber-glass reinforced