Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
AVENTICS-1946272000

AVENTICS™ Series BCR 1946272000

12 135 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

BCR-TB-462-290-0NR-AL-X000

Bellows
triple
Type
Bellow actuator with mounting ring
Functional principle
Single-acting, retracted without pressure
Cover diameter
384 mm
Permissible angle of tilt max.
30 °
Max. effective stroke
290 mm
Min. radial installation space
510 mm
Force min.
43000 N
Force max.
81000 N
Working pressure min.
0 bar
Working pressure max
8 bar
Min. ambient temperature
-40 °C
Max. ambient temperature
70 °C
Medium
Compressed air
Reduced service life at a temperature greater than
50 °C
Pressure for determining forces
6 bar
Weight
9.3 kg
Material bellow
caoutchouc/butadiene caoutchouc
Material mounting ring
Aluminum
Material clamping ring
Aluminum

Charakterystyka

  • Bellows cylinder with bead ring connecting parts
  • Permit high forces in small installation space

Dokumenty i rysunki