Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
AVENTICS-P-901

Numatics™ Series 901 Delta Air Filters

Product Description

The Series 901 Delta offers premium air filtration for applications which require high flows. The standard aluminum end caps on every element, premium manual drain, seals made of Fluorocarbon (FKM), and available 3-micron internal pleated prefilter sets the Series Delta Series apart from others in the market. The Series Delta premium filters are CRN registered (CRN# 0H12256.5C - Port sizes 1/4 to 2).
Series Delta filters are ideal for use in many applications including industrial, process, medical, and are perfectly suited for compressor applications.

Particulate Filter Specifications
Per ISO 12500 at 33.2 ppm Inlet (40 mg/m³)
Solid Particle Efficiency
97.50%
Maximum Solid Particle Size
3 μm
Maximum Solid Concentration
1.0 mg/m³ / (0.8375 ppm)
Flow Path
Outside To Inside Of Element
Coalescing Filter Specifications
Per ISO 12500 at 33.2 ppm Inlet (40 mg/m³)
Coalescing Efficiency
95.00%
Maximum Solid Particle Size
1.0 μm
Maximum Solid Concentration
2.8 mg/m³ / (2.3 ppm)
Maximum Oil Concentration
2.0 mg/m³ / (1.66 ppm)
Flow Path
Inside to Outside Of Element

Charakterystyka

  • Port sizes 1/4 to 3
  • Maximum temperature 200 °F (93 °C)
  • Maximum pressure 250 PSI (17 bar)
  • Standard Fluorocarbon (FKM) seals
  • Auto drain and standard metal manual drain
  • Rugged anodized aluminum head and bowl
  • Galvanized carbon steel support cores on elements
  • CRN Rated
  • Filtration options available:
    -Water separator
    -Water separator
    -Coalescing filters coarse, fine, ultra fine, as well as a carbon adsorber
  • Optional internal pleated pre-filter available on coalescing models to save on space and cost

Dokumenty i rysunki