AVENTICS-P-647

AVENTICS™ Series 647 Filters

Product Description

The Series 647 Railway Filters are designed for the unique needs of the railway industry. The units meet railway regulations for Fire Safety (EN 45545: HL3), Shock & Vibration (EN 61373: Cat 1 Class B), and Corrosion Resistance (ISO 9227).

These filters provide exceptional filtration to ensure oil and particulates are removed from the compressed air system. Large high-flow elements ensure maximum element change out intervals with minimum system pressure drop and maximum air flow.

Produkty

Search
1-3 z 3 wyników dla Products
:
1 360 zł
1 380 zł
Body Material
Aluminum, Brass, Polyamide
Media
Air, Inert Gas
Filter Porosity
40µ, 25µ, 5µ, 0.03µ, or 0.01µ
Pressure Dew Point
Min 15°C (below medium/ambient temperature); max. 3°C (min 59°F, max 37°F)
Port Type
1/2, 3/4 or 1 (G or NPT)
Flow
Up to 6,950 L/min
Max Operating Pressure
16 bar (232 PSIG)

Charakterystyka

  • The Series 647 railway filters are designed for use with air or inert gases in railway applications
  • Wide temperature range from -40°C to +70°C (-40°F to +158°F)
  • Meets railway specification for fire safety, shock and vibration, and corrosion resistance
  • Particulate and coalescing filters are available
  • Compact, lightweight construction

Dokumenty i rysunki