Rosemount-P-2460 System Hub

Rosemount™ 2460 System Hub

Product Description

The Rosemount 2460 System Hub transfers real time tank gauging data from field devices to the Rosemount TankMaster Inventory Management Software and/or a Host/DCS system. It has eight configurable ports for host or field device communication. The Rosemount 2460 supports system redundancy and emulation of other vendor devices.

Number of Tanks
Maximum 64 (each Rosemount 5900S Radar Level Gauge with 2-in-1 functionality corresponds to two tanks).
Ports
  • Number of modem ports: Maximum 8, to be configured for either field or host communication.
  • Other ports: One USB port and three Ethernet ports (one for Modbus TCP host communication, one for redundancy and one for service purposes).
Communication Protocol
  • TankMaster or other Host communication: Modbus RTU (TRL2, RS485, RS232) and Modbus TCP (Ethernet).
  • Field communication: Modbus RTU (TRL2, RS485) and GPU (Enraf BPM).
Custody Transfer Approval
OIML R85:2008, and national certifications such as PTB, NMi etc.
Emulation Capability
Possible to integrate with legacy tank gauging systems.
Supports emulation of other vendors� communication protocols: E.g. Enraf, E+H, L&J Tankway, Varec Mark/Space, Whessoe, GPE, Sakura and Tokyo Keiso.
Power Supply
• 24-48 VDC (-15%, +10%).
• 100-250 VAC (-15%, +10%), 50/60 Hz (±2%).
Ambient Temperature
-40 to 70 °C (-40 to 158 °F).

Charakterystyka

  • Ensure fast data update rate.
  • Use for up to 64 tanks.
  • Benefit from scalable options for all system sizes.
  • Get flexible and configurable multiple port connectivity.
  • Enable emulation by bringing in data from other vendor gauges.

Dokumenty i rysunki

Części

Search
1-1 z 1 wyników dla Parts & Accessories
: