Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Branson-P-GMX-HP

Branson GMX-HP Ultrasonic Metal Welder

Product Description

GMX-HP is a new member of Branson GMX ultrasonic metal welding product portfolio. The unique and innovative mechanical design and precision manufacturing endow GMX-HP with superior welding capacity and excellent welding quality for high energy batteries, large cross-section wire terminations and busbars.

Overall dimension (actuator only)
613.6 x 510.25 x 978 (mm) (L x W x H)
Gross weight
270kg
Working voltage
400-480V (Max. 8KW)
Air supply requirement
minimum 0.6Mpa, 87Psi
Maximum Stroke
100mm
Valid stroke
20~95mm

Charakterystyka

  • Modular welding machine structure design with three types of installation provides more convenience and feasibility for automated matching.
  • Horn compatibility design provides greater expansibility and practicability for applications in different industries.
  • High-power ultrasonic welding power supply provides various welding modes and data interfaces to enable effective monitoring and data recording of welding quality.
  • Safe quick release device for horn allows shortening time for replacing the horn and significant improvement in the replacement efficiency.

Dokumenty i rysunki