Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Tartarini-P-VS-FL

Tartarini™ VS-FL Series Pilot-Operated Relief Valve

Product Description

Servo-controlled relief valves are suitable for installation with any non-corrosive gas. They assure accurate setting, perfect closing and high exhaust flow rate.VS-FL Series is in conformity with the Pressure Equipment DirectivePED 2014/68-UE and is classified in Category IV

Available Configurations
Type VS-FL-BP: Low and Middle Pressure Applications with Pilot Type PRX/182
Type VS-FL: Middle and High Pressure Applications with Pilot Type PRX/182 or PRX-AP/182
All VS-FL type relief valves are available with or without Type SR Silencer
Body Sizes
VS-FL Series: DN 25, 40, 50, 65, 80, 100, 150, and 200* / NPS 1, 1-1/2, 2, 2-1/2, 3, 4, 6, and 8** DN 200 / NPS 8 BP version is not available
End Connection Styles
PN 16 / CL150, CL300, and CL600
Inlet Pressure Range
Flange Rating PN16, PN25, CL150
  Inlet Pressure Range: 0.2 to 20 bar / 2.9 to 290 psig
Flange Rating CL300, CL600
  Inlet Pressure Range: 1 to 100 bar / 14.5 to 1450 psig
Set Range
Flange Rating PN 16 / CL1500.5 to 19.3 bar / 7.25 to 280 psigFlange Rating CL300, CL6001 to 80 bar / 14.5 to 1160 psig
Accuracy Class
Up to ± 1%
Temperature Capabilities
Standard Version Working: -10° to 60°C / 14° to 140°FLow Temperature VersionWorking: -20° to 60°C / -4° to 140°F

Dokumenty i rysunki

Charakterystyka

  • Compactness
  • Easy Installation
  • High Capacity