Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Neotecha-P-P000268

Neotecha Model Sapro Sampling Valves

Product Description

Sapro HT sampling valve for representative sampling without process interruption suitable for high temperature applications up to 350°C (662°F)

Charakterystyka

  • The High Temperature sampling valve assures a ‘true representative sample’ every time without process interruption because it is installed directly into a process pipeline.
  • The operation of the sampling valve is simple and safe and designed for temperatures up to 350°C continuously.
  • A bellow sealed primary spindle seal.
  • Standard provided with leak detection ports.
  • Available in wafer and flanged body style.
  • Low cost of ownership due to the ease of assembly and disassembly for cleaning and maintenance.
  • A hard faced knife edge seating surface Stellite-21 to cut through process impurities.
  • Smooth operation due to an axial needle bearing.
  • Standard bottle adaptor provided with ISO GL 45 thread and G ⅛” vent connection. Customer bottle threads are available on request.
  • Optional safety cabinet and bottle support table.
Certifications
PED
End Connection
Wafer
Body Design
Short Pattern
Material
316L Stainless Steel, Alloy, Hastelloy
Operating Temperature
High Temperature
Pressure Class
PN
Seat/Seal Type
Bellows
Valve Size Standard
DN
Valve Type
Instrumentation Valve
Media
Mineral Oil

Dokumenty i rysunki