Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Lunkenheimer-P-P000466

Lunkenheimer Figure F606 Angle Valve

Product Description

The F606 is a compact drain isolation valve specifically designed for severe service in alumina and mining applications where scale and erosion are present

Charakterystyka

  • Valves can be reground in-line.
  • Designed to ASME B16.34
  • Heavy duty wall and flange thickness well in excess of ASME B16.34 and ASME B16.5
  • Tested to API 598.
  • Large stem diameters for strength and stiffness.
  • Stellite 6 hardfacing as standard on disc and seat surfaces.
  • Hard facing available on stem.
  • Manufactured under quality system ISO 9001:2008, Certificate No. MEL 0929678/A
  • Documentation to EN 10424 1999 Type 3.1B (DIN 50409). Material certification for pressure containing components.
  • Compact design drain valve used in areas where space is restricted or where height is an issue.
  • Used on large diameter angle valves where body cavities require draining.
Certifications
PED
End Connection
Flanged
Material
Carbon Steel
Operating Temperature
Greater Than 400 F (204 C)
Process Connection Type
CL300RF, CL600RF, CL150RF
Seat/Seal Type
Metal-to-Metal
Shutoff Class
API 598
Standards
ASME B16.34
Style
Angle Valves
Valve Size Standard
NPS
Valve Type
Angle Valve
Media
Aggressive Liquids/Gases
Stem
Adjustable packing

Dokumenty i rysunki