Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Plantweb-Insight Valve Health Application

Plantweb Insight™ Valve Health Application

Product Description

The Valve Health application is software that generates health index indicators based on the degradation level of the connected valves. The health index is calculated and displayed on a dashboard to easily view the health of the full fleet of valves. The Valve Health application combines Emerson expertise and valve analytics to provide indicators adapted to the user-defined parameters of each valve. The dashboard also displays trends of past health, valve problem explanations, recommended actions, and a recommended time frame to take action. The Valve Health application empowers users to prioritize maintenance decisions with better information to improve the reliability and performance of the plant.

On-Premise Host System
Virtualization Software:
  • Vmware® Virtual Hardware Version16 or higher,
  • Microsoft Hyper-V® Configuration version 8.0 or higher

Hardware Requirements:
  • Processors = 16 dedicated cores
  • Memory = 32 GB RAM
  • Hard drive = 512 GB of free space
Web Client
Browsers (recent versions supported):
  • Google Chrome™
  • Microsoft Edge
  • Mozilla Firefox®
Communication Specifications
  • Inputs (Data Sources): Emerson Wireless 1410/1420 Gateway with Emerson 775 THUM Adapter, AMS Device Manager v14.5 FP2 or higher with Data Server, OPC-UA server
  • Software Revision: Plantweb Insight Platform v3.2.0 or higher

Charakterystyka

  • Prioritize Repairs
    • The dashboard view allows users to quickly see which valves are in most need of attention and what steps are needed to restore health.
  • Automatic Monitoring
    • The application continuously monitors device alerts and runs analytics on live parameters to identify issues.
  • Control Valve Expertise
    • Knowledge from Emerson's control valve experts is incorporated into the application within recommended actions and timeframes.
    • A non-specialist in control valves can understand their valve fleet health and make decisions about it because of the color-coding and included what-to, how-to, and when-to actionable information.

Dokumenty i rysunki