Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Micro Motion-P-MVD-Coriolis

Micro Motion MVD Direct Connect

Product Description

The Micro Motion MVD Direct Connect combines the performance of Micro Motion flow meters with a direct Modbus interface. An I.S. barrier option enables hazardous-area installation and provides the same power conditioning benefits of a transmitter.

Electrical
Supply voltage 24 VDC ± 20%
Maximum consumption 3.5 W
Communications
Power LED
RS-485 LED
Baud half-duplex 1200 to 38,400
Protocol TIA/EIA-485 (RS-485)
Physical
Dimensions (H × W × D) 4.291? × 0.925? × 4.095?(109 × 23.5 × 104 mm)
Weight 0.34 lb (152 g)
Tightness enclosure IP50
Tightness terminal IP20
Screw terminal torsion 0.5 N-m

Charakterystyka

  • Simplify installation and reduce costs with a unique MVD Direct Connect architecture that integrates into a Modbus host
  • Receive comprehensive access to all Micro Motion process variables, embedded diagnostics and full sensor configuration
  • Install in hazardous areas and receive power conditioning with an optional compact DIN rail barrier

Dokumenty i rysunki