Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-Flame Simulator

Rosemount™ Flame Simulator

Product Description

The Rosemount Flame Simulator is available in three models to complement the self-testing capabilities of all Rosemount 975 Flame Detectors. The flame simulator emits UV and/or IR radiation in a unique pattern recognizable as fire by a Rosemount Flame Detector. This allows the flame detector to be tested under “real” fire conditions without the associated risks of an actual open flame. By simulating a fire that triggers the flame detector outputs, the flame simulator verifies the correct operation of the flame detector, performs an essential end-to-end loop test and verifies window lens cleanliness. The simulator allows remote testing of flame detectors, often located in difficult to access and/or classified hazardous areas (Zones 1 & 2).

Temperature Range
-4 °F (-20 °C) to 122 °F (50 °C)
Dimensions
9 in (230 mm) x 7.3 in (185 mm) x 5.35 in (136 mm)
Weight
5.5 lb (2.5 kg)
Certifications/Approvals
ATEX and IECEx:
  • Ex II 2 G D
  • Ex db ib IIB + H2 T4 Gb
  • Ex ib tb IIIC T135 °C Db
  • -4 °F (-20 °C) to 122 °F (50 °C)
  • This product is suitable for use in hazardous zones 1 and 2 with IIB + H2 gas group vapor present.
UK CA
The Rosemount FS-UVIR-975 is approved per CSAE 21UKEX1171X:
  • Ex II 2 G D Ex db ib op is IIB + H2 T4 Gb
  • Ex ib op is tb IIIC T135 °C Db
  • -4 °F (-20 °C) to 122 °F (50 °C)
  • This product is suitable for use in hazardous zones 1 and 2 with IIB + H2 gas group vapor present.
TR CU:
  • The Rosemount FS-UVIR-975 Flame Simulator is in compliance with the standard TR CU 010/2011 per: 1EX db ib op is IIB + H2 T5 Gb X
  • -20 °C ≤ Ta ≤ +50 °C
  • For more details, see TR CU certificate No. TR CU C-US.M ю 62.B.05535.
InMetro:
  • This device is in compliance with the standards ABNT NBR IEC 60079-0, ABNT NBR IEC 60079-1, ABNT NBR IEC 60079-11, ABNT NBR IEC 60079-28, ABNT NBR IEC 60079-31, and INMETRO decree No. 179 as of May 18th, 2010. Further details may be found on Certificate of Compliance No. UL-BR 17.0852XX.

Charakterystyka

  • Used for maintenance and testing of Rosemount 975 Flame Detectors
  • Long-range flame detector activation – at a range up to:
    • 40 ft (12 m) for FS-HR-975 and FS-IR-975 Flame Simulators
    • 20 ft (6 m) for FS-UVIR-975 Flame Simulator
  • Reduced maintenance costs with easy access for testing detectors, in hard to reach places, from floor/deck level without the need for scaffolding or ladders
  • Highly portable – for hand held operation by a single operator
  • Includes rechargeable battery
  • Operates for at least 1,000 tests before the battery must be recharged

Dokumenty i rysunki

Części

Search
1-1 z 1 wyników dla Parts & Accessories
:
Rosemount™ 975 Flame Simulator Spare Battery Kit
Typ elementu
Battery
Typ pomiaru
Flame & Gas Detection
Typ produktu
Akcesoria i części
Zgodność z innymi systemami
Rosemount 975MR Multi-Spectrum Infrared Flame Detector
Rosemount 975HR Infrared Hydrogen Flame Detector
Rosemount 975UF Ultra Fast Ultraviolet Infrared Flame Detector
Rosemount 975UR Ultraviolet Infrared Flame Detector
dostępność
Typ elementu
Typ pomiaru
Typ produktu
Zgodność z innymi systemami
Battery
Flame & Gas Detection
Akcesoria i części
Rosemount 975MR Multi-Spectrum Infrared Flame Detector
Rosemount 975HR Infrared Hydrogen Flame Detector
Rosemount 975UF Ultra Fast Ultraviolet Infrared Flame Detector
Rosemount 975UR Ultraviolet Infrared Flame Detector