Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Topworx-P-TopWorx TVF

TopWorx™ TVF

Product Description

The TopWorx™ TVF is ideal for non-incendive applications.
Our TX-Series switchboxes deliver outstanding value by providing full functionality in compact, direct-mount enclosures. Available with a variety of position sensors, integral solenoid valves, and bus networks, the TX-Series is suitable for use in all hazardous areas and carry IECEx, ATEX, and UL certifications.
The GO Switch offering in the TX- Series line offers the same reliability as existing GO Switches with improved features and benefits. The 36 GO Switch will offer the option of 2 or 4 switch configurations for the TX and TV Enclosures. Integrated solenoid valves are optional in the 2-switch configuration for even more control.

Charakterystyka

  • Intrinsically Safe and suitable for all environments
  • Variety of Bus Networks and Sensor Options
  • Impact resistant highly visable display
  • Color coded twist-set cams provide the easiest adjustment
  • Reliability in environment extermes

Dokumenty i rysunki