Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AMS-P-AMS Machinery Manager

AMS Machinery Manager

Product Description

AMS Machinery Manager integrates multiple predictive maintenance techniques with comprehensive analysis tools to provide easy and accurate assessment of the machinery health across different types of mechanical assets in your facility. The modular technology applications incorporate diagnostic and reporting sources into a common database for analysis of machinery health across the entire plant. New software releases are available at no charge to customers via AMS Machinery Manager product support, delivered through Guardian.

Supported Operating Systems

Servers: Windows Server 2022 Standard, Windows Server 2022 Datacenter, Windows Server 2019 Standard, Windows Server 2019 Datacenter, Windows Server 2016 Standard, Windows Server 2016 Datacenter.

Workstations: Windows 11 Professional, Windows 11 Enterprise, Windows 10 Professional x64, Windows 10 Enterprise x64, Windows 10 Enterprise LTSB

Processor/Memory

Server/Portable Systems: 2.4 GHz 4-core processor or faster, 8 GB of RAM (minimum)

Workstations: 2.2 GHz 4-core processor or faster, 4 GB of RAM (minimum)

Network
Ethernet (TCP/IP protocol)
Browser
Microsoft Edge
Screen Resolution

Minimum: SXGA (1024 x 768)

Maximum: 4K UHD (3840 x 2160 pixels) — Refer to Knowledge Base Article (KBA) NK-1800-0272 for display configuration.

Charakterystyka

  • New Dashboard and Navigation tool – easily identify assets with declining health, data collection routes overdue, and quickly launch in context for analysis.
  • Database size increased from 2 to 32GB – archive data less frequently and combine previously archived databases for easy long-term data comparison.
  • Database schema conversion – When upgrading to AMS Machinery Manager v6.3, you will need to update the schema of databases that were created prior to AMS Machinery Manager v6.3. In an effort to make this process as easy as possible, Emerson has created an automated database schema converter tool to convert databases found within the installation media.
  • Increased security with updated MS Access Database – .accdb format removes previous Microsoft Access related security concerns.
  • Analysis bookmarks – Mark a data plot for quick reference and follow-up from the Dashboard.
  • Increased Alert Limit sets from 512 to 2048 – Make alarms actionable by statistically tuning them to how the machine actually runs. Customers can now view their alarms no matter their location with AMS Optics.
  • Microsoft Azure cloud deployment support for AMS 2140’s – Access AMS Machinery Manager with multiple users in the cloud from anywhere. Please note: cloud setups are only supported for use with Microsoft Azure and the AMS 2140 at this time.

Dokumenty i rysunki