Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-P-V162

ASCO™ Series V162 Micro solenoid valves

Product Description

ASCO micro solenoid valves are designed to control a variety of non-aggressive liquid and gaseous fluids. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions plus proportional control and latching versions.

Body Material
Brass
Valve Actuation
Solenoid - Direct Acting
Function
2 way - 2/2 Normally Closed
Maximum allowable pressure (PS)
16 bar
Fluid temperature
0°C +90°C
Max viscosity
3°E (~22 cStokes or mm2/s)
Sealing
FPM

Charakterystyka

  • Direct acting micro solenoid valve.
  • Minimum overall dimensions, quick response time and high number of cycles.
  • Designed for mounting in banks so to get valve groups with common inlets and single and independent outlets.
  • Seal gasket for coupling supplied with the valve. Inlet and closing groups supplied separately.
  • A through hole on the body valve allows to connect the inlet with another user (e.g. pressure reducer).
  • Suitable to shut off liquid and gaseous fluids

Dokumenty i rysunki