Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-V265B01-ZE30A M5x1 V24/DC

ASCO™ V265B01-ZE30A M5x1 V24/DC

238 zł
ILOŚĆ:

Product Description

SOLENOID VALVE V265 SERIES, 2/2 NO, DIRECT ACTING , D= 1 MM, NBR SEAL, WITH COIL ZE30A V24/DC

Product Type
Micro Solenoid valves
Action
Direct acting
Media
Gases and Liquids
Body Material
Brass
Seat Material
Polyetherimide
Coil Class
F
Flow Factor
0.04
Flow Factor
0 - 10 bar
Flow Factor
0 - 10 bar
Min - Max Ambient Temperature
-10 to 60 °C
Min - Max Fluid Temperature
-10 to 90 °C
Max Pressure
16 bar
Orifice Size
1 mm
Pipe Size
M5
Sealing Material
NBR
Voltage Type
DC
Watt Rating
4

Charakterystyka

  • Direct acting micro solenoid valve; minimum overall dimensions.
  • Quick response time and high number of cycles.
  • Suitable to shut off liquid and gaseous fluids

Dokumenty i rysunki