Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-S306 02-Z530A V12/DC

ASCO™ S306 02-Z530A V12/DC

362 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

S306 02-Z530A V12 c.c.

Product Type
Pinch Solenoid valves
Body Material
Aluminum
Coil Class
F
External Diameter
4.7 mm
Internal Diameter
3.4 mm
Min - Max Ambient Temperature
-10 to 60 °C
Maximum Tubing Hardness
50 shore A
Pinching Strength
0.4 kg
Valve Function
3/2 Normally Closed - Normally Open
Voltage Type
DC
Voltage Value
24/DC
Watt Rating
9

Charakterystyka

  • Pinch solenoid valve, suitable to shut off media without producing neither turbulent flows, nor dead spaces.
  • One tubing is normally closed (NC) while the other one is normally open (NO).
  • High flow rate under the same conditions of internal diameter of different solenoid valves; the system allows a bi-directional through flow.
  • The valves are suitable for soft SILICONE tubings or others, similar as to elasticity and hardness (50 shore A).
  • Silent model.
  • The tubing is the only material in contact with the fluid.
  • The tubings are not included in our supply.

Dokumenty i rysunki