Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-S262SH01N3CG5

ASCO™ S262SH01N3CG5

3 998 zł
ILOŚĆ:

Product Description

GAS VENT VALVES-2/2 NO-3/8" (DN10)-ORIFICE: 3/4-ALUMINIUM-RESILIENT: NBR-10,5 W-COIL CLASS: F

Valve Actuation
Solenoid
Body Material
Aluminum
Media
Natural Gas
Pipe / Port Size
1/2 "; 3/8 "; 3/4 "; 1 "; 1 1/4 "; 1 1/2 "; 2 "; 2 1/2 "; 3 "
Port Type
NPTF
Function
2 way - 2/2 Normally Open
Voltage
24 AC, 120 AC, 230 AC
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor
Standards / Regulations
CSA, Type 1, UL

Charakterystyka

  • Wide range of flow capacities to meet most burner size requirements
  • Fast opening time of less than 1 second
  • Valves provided with pipe tap(s) with plug for routine testing
  • Suitable for ambient temperatures up to 175° F

Dokumenty i rysunki