Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-R22503F0

ASCO™ R22503F0

812 zł
ILOŚĆ:

Product Description

LEVEL SWITCH A225-10

Product Type
Item A225-10
Max Pressure
10 bar
Max Breaking Cap Rb Contacts
15 A (220 V) & 10 A (380 V)
Max Breaking Cap Rv Contacts
15 A (220 V) & 10 A (380 V)
Pipe Size
G 1
Pipe Size Standard
G 1 (ISO 228/1)
Adjustable Differential Level Max
85 mm
Adjustable Differential Level Min
15 mm

Charakterystyka

  • Device designed to control the water level into pressurized or non-pressurized tanks.
  • Fitted by two electric deviation switches, fast and non-vibration type with silver-plated contacts: one operating on the minimum level and the other one on the maximum level.

Dokumenty i rysunki