Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-G356C134S0V01FQ

ASCO™ G356C134S0V01FQ

182 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

COMPACT VALVE-3/2 NC-G1/8" (DN5)-ORIFICE: 1,2-BRASS-RESILIENT: FPM-24/50-60-3,0 W-COIL CLASS: F-SPADE PLUG WITHOUT CONNECTOR

Connection Type
ISO G Body Connections
Valve Type
3 Way
Pipe Size
1/8
Operation
Normally Closed
Electrical Connection Type
Din Type Coil without Connector
Elastomers
FPM
Media
Water, Light Oil
Body Material
Brass
Voltage
24 V/50-60 Hz - Class F
Options
With Manual Override
Certification
EAC

Charakterystyka

  • Reliable, proven compact design for long service lifetimes
  • Standard manual operator allows easy installation
  • Mountable in any position
  • Valves do not require a minimum operating pressure
  • Wide range of flow and pressure ratings are available
  • Quick disassembly of core tube for easy maintenance of internal parts

Dokumenty i rysunki