Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-D318D03C-Z610A BPx3,4 V24/DC

ASCO™ D318D03C-Z610A BPx3,4 V24/DC

419 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

D318D03C-Z610A 3,4 V24 c.c.

Product Type
Dry Solenoid valves
Action
Direct acting - Total isolation
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0 - 1 bar
Body Material
Polyetherimide
Coil Class
F
Flow Factor
0.3
Min - Max Ambient Temperature
-10 to 60 °C
Min - Max Ambient Temperature
0 - 1 bar
Min - Max Fluid Temperature
-10 to 100 °C
Max Pressure
12 bar
Orifice Size
3.4 mm
Pipe Size
Barbed Port
Pipe Size Standard
Barbed Port
Sealing Material
EPDM
Voltage Type
DC
Watt Rating
6

Charakterystyka

  • Direct acting, total isolation solenoid valve: the actuator is totally isolated from the fluid so that the wetted parts are just the body and the lever-seal.
  • Possibility of disassembling for inspection.
  • Core duly coated by PTFE(polytetrafluoroethylene) based self lubricating material.
  • Suitable to shut off liquid and gaseous fluids (verify the compatibility of fluid with materials in contact).

Dokumenty i rysunki