Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-D132V23-Z130A G1/2x9 V24/50Hz

ASCO™ D132V23-Z130A G1/2x9 V24/50Hz

590 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

SOLENOID VALVE-DRY D132 SERIES, 2/2 NC, DIRECT ACTING- TOTAL ISOLATION, G1/2, D= 9mm, FPM SEAL, WITH COIL Z130A 24V 50Hz

Product Type
Dry Solenoid valves
Action
Direct acting - Total isolation
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0 - 1.6 bar
Min to Max Differential pressure (Liquids)
0 - 1.6 bar
Body Material
Polyphenylene Sulfide
Coil Class
F
Flow Factor
1.6
Min - Max Ambient Temperature
-10 to 60 °C
Min - Max Fluid Temperature
-10 to 90 °C
Max Pressure
2 bar
Orifice Size
9 mm
Pipe Size
1/2
Pipe Size Standard
G 1/2 (ISO 228/1)
Sealing Material
FPM
Voltage Type
AC
Va Rating
24

Charakterystyka

  • Direct acting, total isolation solenoid valve: the actuator is totally isolated from the fluid so that the wetted parts are just the body and the diaphragm.
  • Possibility of disassembling for inspection.
  • Core duly coated by PTFE (polytetrafluoroethylene) based self lubricating material.
  • Suitable to shut off liquid and gaseous fluids (verify the compatibility of fluid with materials in contact).

Dokumenty i rysunki