ASCO™ 88100049

195 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

Set Of 2 Mounting Brackets For Supply Rail (Spool Valves 551)

Product Type
Accessories
Product Weight
0.19 kg

Charakterystyka

  • Standard connector size 30 provided with removable lid allowing access to the wiring for easy checking of power supply without unplugging the connector or interrupting solenoid valve operation
  • Operating temperatures: -40° C to +80° C (-40° C to +125° C with silicone seals), version with moulded-in cable -5° C to +70° C

Dokumenty i rysunki