Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-31000013

ASCO™ 31000013

601 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

PILOT VALVE 3/2 NC INSTANT FITTINGS SERIES 310 MECHANICALLY OPERATED WITH LEVER ROLLER METAL

Body Material
Zinc
Function
3/2 Normally Closed
Pipe/Port Type & Size
Push-in 4
Product Type
Pneumatic Valve
Valve Actuation
Lever
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 10 bar
Product Weight
0.17 kg
Min to Max Ambient Temperature
-5 - 60 °C
Min to Max Fluid Temperature
-5 - 60 °C
Standards / Regulations
CSA; Type 1; Type 3; Type 7; Type 9

Charakterystyka

  • Electrically tripped (trips when energized), no voltage release (trips when de-energized), or free handle constructions
  • SIL 3 capable, certified by Exida
  • Available for Latched Open or Latched Closed operation
  • Some constructions control aggressive fluids, including steam
  • Intrinsically safe constructions are available

Dokumenty i rysunki