Asco-26790001

ASCO™ 26790001

2 519 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

SERIES 266 - 267 - 268 POPPET VALVE 3/2 AND 4/2 VALVE BODY SUBASSEMBLY 3/2 NC 267 (DP) SUBBASE MOUNTED G 1 REFERENCE : DP 305/O

Body Material
Light Alloy
Flow (Cv) / Flow (Kv)
48.55 / 42.00
Function
3/2 Normally Closed
Pipe/Port Type & Size
G 1 (ISO 228/1)
Product Type
Pneumatic Valve
Valve Actuation
Pneumatic - Air Pilot
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
2 - 16 bar
Product Weight
1.90 kg
Min to Max Ambient Temperature
-10 - 60 °C
Min to Max Fluid Temperature
-10 - 60 °C
Orifice Size
14 mm

Dokumenty i rysunki