Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-P-S261

ASCO S261 Series Gas Shut Off Valve

Product Description

The ASCO Series S261 is a line of solenoid valves designed for on-off control of fuel gas in commercial and industrial gas burners. The pilot-operated valves have die-cast aluminum bodies, are designed for 2-way, normally closed operation, and have high-pressure capabilities.

Valve Actuation
Solenoid
Body Material
Aluminum
Media
Natural Gas
Pipe / Port Size
1/2 "; 3/8 "; 3/4 "; 1 "; 1 1/4 "; 1 1/2 "; 2 "; 2 1/2 "; 3 "
Port Type
NPTF
Function
2 way - 2/2 Normally Open
Voltage
24 AC, 120 AC, 230 AC
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor
Standards / Regulations
CSA, UL, FM

Charakterystyka

  • Provided with 1/8-inch NPT upstream and downstream pipe taps with plugs for routine testing
  • Zero differential piloted diaphragm
  • Suitable for ambient temperatures up to 175°F
  • Opening and closing times are less than 1 second
  • Available in 3/8-inch to 3-inch sizes for a wide variety of applications
  • All models are UL/CSA-rated; FM rating on 3/8-inch to 3/4-inch sizes

Dokumenty i rysunki