Asco-P-PG6J80

Numatics PG6J80 Series Grippers

Product Description

The Numatics Series PG6J80 is a line of six-finger grippers utilizing a double acting piston to open and close the devices´ jaws. All six jaws are synchronized for accurate positioning. The gripper´s ejectors operate independently of its jaws, providing a convenient method to strip parts from the device. The grippers are suitable for analytical and diagnostic equipment, biofuels, bottling, and commercial kitchen and laundry equipment applications.

Bore
5/8"
Operating Environment
Corrosive, Hazardous, Indoor, Outdoor, Washdown
Stroke
1/2" Max

Charakterystyka

  • Hardcoated, anodized, PTFE-impregnated aluminum body is lightweight and highly durable
  • T-slot jaws design provides superior load-bearing support
  • Single acting ejectors extend and retract together
  • Easy access stroke adjustment screw provides precise control of jaw travel
  • Position sensing is available.

Dokumenty i rysunki