ASCO™ Series L330 General purpose solenoid valves

Product Description

ASCO Series L330 general purpose valves are designed to control water, air, inert gases, steam and non-aggressive fluids. These valves can be used for wide range of industrial applications. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions plus proportional control and latching versions.

Body Material
Brass
Valve Actuation
Solenoid - Direct Acting
Function
3 way - 3/2 Normally Open, 3 way - 3/2 Normally Closed
Maximum allowable pressure (PS)
30 bar
Fluid temperature
0°C +130°C
Max viscosity
5°E (~37 cStokes or mm2/s)
Sealing
FPM

Charakterystyka

  • Direct acting solenoid valve, designed for sub-base mounting or directly on the equipment.
  • Suitable for pneumatic and hydraulic circuits and particularly to operate single-acting cylinders.
  • Valve delivered with sealing O-ring
  • Suitable to shut off liquid and gaseous fluids