Asco-P-L194

ASCO™ Series L194 General purpose solenoid valves

Product Description

ASCO Series L194 general purpose valves are designed to control water, air, inert gases, steam and non-aggressive fluids. These valves can be used for wide range of industrial applications. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions plus proportional control and latching versions.

Body Material
Brass
Valve Actuation
Solenoid - Direct Acting
Function
2 way - 2/2 Normally Closed
Pipe / Port Size
1/8 "
Port Type
G ISO228/1-G BSPP
Maximum allowable pressure (PS)
50 bar
Fluid temperature
-10°C +140°C (EPDM); 0°C +130°C (FPM)
Sealing
EPDM; FPM

Charakterystyka

  • The flow rate is proportional to the input electric signal.
  • Suitable to shut off liquid and gaseous fluids

Dokumenty i rysunki