Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-P-D318

ASCO™ Series D318 Total separation solenoid valves (DRY)

Product Description

ASCO Series D318 total isolation solenoid valves (DRY) combine the traditional characteristics of strength and reliability, with construction solutions that make them particularly suitable for the control of aggressive and/or no contaminable fluids. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions, plus miniaturized or silent versions with a latching actuator. The diverse range of features make these valves versatile for applications in food, biotechnology, chemical/pharmaceutical, and physiological/medial industries.

Produkty

Search
1-1 z 1 wyników dla Products
:
ASCO™ D318D03C-Z610A BPx3,4 V24/DC
Uruchamianie
Cewka — bezpośrednie działanie
Certyfikaty
CE
NSF
IP 65
cRUus
Klasa cewki
F
Przepływ (Cv)
0
dostępność
7 Day
Uruchamianie
Certyfikaty
Klasa cewki
Przepływ (Cv)
dostępność
Cewka — bezpośrednie działanie
CE
NSF
IP 65
cRUus
F
0
7 Day
QuickShip
419 zł
Body Material
PEI (Polyetherimide)
Valve Actuation
Solenoid - Direct Acting
Function
3/2 Normally Closed; 3/2 Normally Open
Pipe / Port Size
Barbed port
Maximum allowable pressure (PS)
12 bar
Fluid temperature
-10°C +100°C
Max viscosity
5°E (~37 cStokes or mm2/s)
Sealing
EPDM or VMQ or FPM

Charakterystyka

  • Direct acting, total isolation solenoid valve: the actuator is totally isolated from the fluid so that the wetted parts are just the body and the lever-seal.
  • Possibility of disassembling for inspection.
  • Core duly coated by PTFE(polytetrafluoroethylene) based self lubricating material.
  • Suitable to shut off liquid and gaseous fluids (verify the compatibility of fluid with materials in contact).

Dokumenty i rysunki