Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-P-D103

ASCO™ Series D103 Total separation solenoid valves (DRY)

Product Description

ASCO Series D103 total isolation solenoid valves (DRY) combine the traditional characteristics of strength and reliability, with construction solutions that make them particularly suitable for the control of aggressive and/or no contaminable fluids. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions, plus miniaturized or silent versions with a latching actuator. The diverse range of features make these valves versatile for applications in food, biotechnology, chemical/pharmaceutical, and physiological/medial industries.

Body Material
Stainless steel AISI 316
Valve Actuation
Solenoid - Direct Acting
Function
2 way - 2/2 Normally Closed
Pipe / Port Size
M5
Maximum allowable pressure (PS)
7 bar
Fluid temperature
-10°C +100°C
Max viscosity
5°E (~37 cStokes or mm2/s)
Sealing
EPDM or VMQ or FPM

Charakterystyka

  • Total isolation micro solenoid valve: the actuator is totally isolated from the medium so that the wetted parts are just the body and the diaphragm.
  • Reduced internal volumes: ~0,07 ml (0,07 cm3).
  • Possibility of disassembling for inspection.
  • Suitable to shut off liquid and gaseous fluids (verify the compatibility of fluid with materials in contact).

Dokumenty i rysunki