ASCO 602 Series Proportional Valves

Product Description

The ASCO Series 602 are proportional valves without integrated control electronics. The valves can be used in an open control loop with a control unit or in a closed control loop with a CONTROLD control device and an external sensor. A modular arrangement of the individual components (proportional valve, control device, sensor) can be of advantage in special applications such as high ambient temperature environments.

Valve Actuation
Proportional, Solenoid, Solenoid - Direct Acting
Pipe / Port Size
1/4 "; 1/2 "; 1 "
Port Type
G ISO228/1-G BSPP
Function
3/2 Normally Closed
Flow
From 5.19 to 12 Kv, Over 12 kv
Voltage
24 DC
Max Differential / Max Operating Pressure
10.3-34.5 Bar, 150-500 PSIG
Standards / Regulations
RoHS, IEC 60529 (Ingress protection), IP65
Operating Environment
Hazardous, Indoor

Charakterystyka

  • Handles lubricated or unlubricated air or neutral gas
  • Anodised aluminium body with stainless steel and brass internal parts and NBR seals
  • Mountable in any position