Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-P-240

ASCO™ Series 240 Steam and Hot Water Solenoid Valves

Product Description

The ASCO Series 240 is a line of 2-way Normally Closed pilot-operated valves designed to handle the challenges of high-temperature fluids such as steam and hot water. Available in AC voltages, with brass bodies, these valves are suitable for commercial kitchen, laundry, and heating equipment applications.

Valve Actuation
Solenoid; Solenoid - Direct Acting
Body Material
Brass
Media
Hot Water; Steam
Pipe / Port Size
1/2 "; 3/4 "; 3/8 "; 1 "
Port Type
NPTF
Function
2 way - 2/2 Normally Closed; 2 way - 2/2 Normally Open
Flow
From 0.1 Cv to 0.5 Cv; From 2.0 Cv to 6.0 Cv; From 6.0 Cv to 14.0 Cv
Voltage
110 AC; 24 AC; 120 AC; 220 AC; 12 DC; 24 DC; 115 AC; 208 AC; 480 AC | 50; 50/60; 60
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar; Vacuum to 150 PSIG
Operating Environment
Indoor
Standards / Regulations
CSA; UL

Charakterystyka

  • Stainless steel seats improve life
  • Compact design save space in OEM products
  • DIN connection coils come standard
  • Satisfy all relevant EC directives

Dokumenty i rysunki